Mode (0x3)
  Mode
    Mode   APP 

Version (0xf)
  Version
    Version   0x11208

Status (0x1a)
  Status
    Plug Present              No plug present
    Conn State                No connection
    Plug Orientation          Upside-up orientation (plug CC on C_CC1) or orientation unknown or port is disabled/disconnected.
    Port Role                 PD Controller is Sink (C_CCx pull-down active) or port is disabled/disconnected.
    Data Role                 PD Controller is DFP.
    VConn Enabled             VConn not supplied by this controller
    PP_5V Switch              Disabled
    PP_HV Switch              Disabled
    PP_HVE Switch             Disabled
    PP_Cable Switch           Disabled
    Overcurrent               False
    Power Source              VIN_3V3
    VBUS Status               VBUS is at other PD-negotiated power level and within expected limits. See ADC Results for exact voltage provided multi-channel ADC is active.
    USB Host Present          No far-end device present providing VBUS or PD Controller power role is Source.
    Acting as Legacy          PD Controller is not in a legacy (non PD mode).
    Go To Min Active          No PD contract established or GotoMin restriction has been cleared by Source Capabilities message or disconnect/Hard Reset.
    BIST                      No BIST in progress
    High Voltage Warning      PD Controller operating as Sink or VBUS voltage is below limit specified by HighVoltageWarningLimit register or port is disconnected.
    Low Voltage Warning       PD Controller operating as Sink or VBUS voltage is above limit specified by LowVoltageWarningLimit register or port is disconnected.
    Alternative Mode Status   No Alternate Modes attempted.

Boot Flags (0x2d)
  Boot Flags
    Boot Successful                     True
    PP_EXT Switch Closed                False
    Dead Battery Flag                   False
    SPI Flash Present                   True
    Region 0                            True
    Region 1                            False
    Region 0 Invalid                    False
    Region 1 Invalid                    False
    Region 0 Flash Error                False
    Region 1 Flash Error                False
    Reed Solomon Error                  False
    UART CRC Fail                       False
    Region 0 CRC Fail                   False
    Region 1 CRC Fail                   False
    Customer OTP Invalid                False
    I2C OTP Bits                        0x1
    App Customization Version Error     False
    App Customization Length Error      False
    App Customization CRC Check Error   False
    DBG_CTL Bits                        0x0
    I2C_ADDR Bits                       0x7
    UART Boot                           False
    UART Overflow Error                 False
    PP_HV Switch Closed                 False
    UART Retry Error                    False
    UART Timeout Error                  False
    Customer OTP Valid                  Unknown (0x2)
    SWD Disabled                        True
    Vout3V3 Control                     Unknown (0x0)
    Wait for Vin3V3                     Unknown (0x1)
    OTP Customer TBT Present            True
    OTP Customer I2C Threshold          0x6
    Revision ID Metal                   0x0
    Revision ID Base                    0x1

Build Identifier (0x2e)
  Build Identifier
    Build Identifier   e5653a73c1b800c633a4194aef53123e463c449c_07162018

Device Info (0x2f)
  Device Info
    Device Info   TPS65982 HW0010 FW0001.12.08 ZTBT1 (   ACE1

Received Source Capabilities (0x30)
  Received Source Capabilities
    Source PDO 1
      Maximum Current         0 A
      Voltage                 5 V
      Peak Current            100%
      reserved                reserved, set 0
      USB Capable             False
      USB Suspend Supported   False
      Dual Role Data          False
      Externally Powered      False
      Dual Role Power         False
      Supply Type             Fixed Source
    Source PDO 2
      Maximum Current   0 A
      Voltage           0 V
      Peak Current      100%
      reserved          reserved, set 0
      Supply Type       Fixed Source
    Source PDO 3
      Maximum Current   0 A
      Voltage           0 V
      Peak Current      100%
      reserved          reserved, set 0
      Supply Type       Fixed Source
    Number of Source PDOs   3

Received Sink Capabilities (0x31)
  Received Sink Capabilities
    Number of Sink PDOs   0

Active Contract PDO (0x34)
  Active Contract PDO
    Maximum Current   0 A
    Voltage           0 V
    Peak Current      100%
    reserved          reserved, set 0
    Supply Type       Fixed Source

Active Contract RDO (0x35)
  Active Contract RDO
    Max/Min Operating Current   0 A
    Operating Current           0 A
    No USB Suspend              False
    USB Communication Capable   False
    Capability Mismatch         False
    Giveback Flag               False
    Object Position             0

Sink Request RDO (0x36)
  Sink Request RDO
    Max/Min Operating Current   0 A
    Operating Current           0 A
    No USB Suspend              False
    USB Communication Capable   False
    Capability Mismatch         False
    Giveback Flag               False
    Object Position             0

Power Status (0x3f)
  Power Status
    Offer Priority     No Connection
    Source or Sink     Source
    Type-C Current     USB Default Current
    BC 1.2 Detection   USB BC v1.2 connection not yet established
    BC 1.2 Status      SDP Detected

PD Status (0x40)
  PD Status
    Plug Details         USB Type-C full-featured plug
    CC Pull-up           Not in CC pull-down mode / no CC pull-up detected.
    Port Type            Source/Sink
    Present Role         Sink
    Soft Reset Details   Reset value, no soft reset
    Hard Reset Details   Reset value, no hard reset.

Received SOP Identity Data Object (0x48)
  Received SOP Identity Data Object
    Record Counts
      Number of Received Identity Objects   3
    Received SOP Identity Response
      UFP IDO Header
        USB Vendor ID                0x43e
        Modal Operation Supported    True
        Product Type                 Undefined
        Data Capable as USB Device   True
        Data Capable as USB Host     True
      Product Vendor Defined Object
        BCD Device       0x10
        USB Product ID   0x9a30
      Alternate Mode Adapter VDO
        USB SS Signalling       USB 2.0 Only
        VBus Required           False
        VConn Required          False
        VConn Power             1 W
        SSRx 2 Directionality   Fixed
        SSRx 1 Directionality   Fixed
        SSTx 2 Directionality   Fixed
        SSTx 1 Directionality   Fixed
        AMA Firmware Version    0x0
        AMA Hardware Version    0x0
      Certification Test ID   0x0
      UFP IDO VDO #5          0x0
      UFP IDO VDO #6          0x0

Received SOP Prime Identity Data Object (0x49)
  Received SOP Prime Identity Data Object
    Record Counts
      Number of Received Identity Objects   4
    Received SOP Prime Discover Identity Response
      SOP Prime IDO Header
        USB Vendor ID                0x0
        Modal Operation Supported    False
        Product Type                 Undefined
        Data Capable as USB Device   False
        Data Capable as USB Host     False
      Product Vendor Defined Object
        BCD Device       0x0
        USB Product ID   0x0
      Cable Vendor Defined Object
        USB SS Signalling         USB 2.0 Only
        SOP" Controller Present   False
        VBus Through Cable        False
        VBus Current Capability   1.5 A
        SSRx 2 Directionality     Fixed
        SSRx 1 Directionality     Fixed
        SSTx 2 Directionality     Fixed
        SSTx 1 Directionality     Fixed
        Cable Termination Type    Both Ends Passive, VConn Not Required
        Cable Latency             reserved (0000b)
        Type-C Plug/Receptacle    Plug
        Type-C to Type-A/B/C      Type-A
        Cable Firmware Version    0x0
        Cable Hardware Version    0x0
      Certification Test ID   0x0
      SOP Prime IDO VDO #5    0x0
      SOP Prime IDO VDO #6    0x0

RX Attention structured VDM (0x4e)
  RX Attention structured Register
    RX Attention Status
      Number of Valid VDOs         2
      Number of Register Updates   3
    Data Objects Received
      Data Object 1
        Command           Attention
        Command Type      Initiator
        Object Position   1
        VDM Version       0
        Type              Structured
        SVID              0xff01
      Data Object 2
        Data Object 2   0x8a
      Data Object 3
        Data Object 3   0x0
      Data Object 4
        Data Object 4   0x0
      Data Object 5
        Data Object 5   0x0
      Data Object 6
        Data Object 6   0x0
      Data Object 7
        Data Object 7   0x0

RX VDM Register (0x4f)
  RX VDM Register
    RX VDM Status
      Number of Valid VDOs         1
      SOP Message Source           VDM came from SOP
      Number of Register Updates   7
    Data Objects Received
      Data Object 1
        Command           Config
        Command Type      Responder ACK
        Object Position   1
        VDM Version       0
        Type              Structured
        SVID              0xff01
      Data Object 2
        Data Object 2   0xa
      Data Object 3
        Data Object 3   0x0
      Data Object 4
        Data Object 4   0x9a300010
      Data Object 5
        Data Object 5   0x33082832
      Data Object 6
        Data Object 6   0x0
      Data Object 7
        Data Object 7   0x0

Data Control Register (0x50)
  Data Control Register
    Thunderbolt Data Control Register
      Thunderbolt Host Connected    False
      Soft Reset PD Controller      False
      Interrupt Acknowledge         False
      Interrupt Acknowledge         False
      USB Host Connected            False
      DisplayPort Host Connected    False
      Interrupt Present             False
      DisplayPort HPD IRQ Present   False
      DisplayPort HPD High/Low      False

User VID Status Register (0x57)
  User VID Status
    User VID Status
      User VID Detected        False
      User VID Active          False
      User VID Error Code      0x0
      User VID Mode 1 Status   False
      User VID Mode 2 Status   False
      User VID Mode 3 Status   False
      User VID Mode 4 Status   False

DP SID Status (0x58)
  DP SID Status
    DP Status TX
      Connection Status               Neither DFP_D or UFP_D connected
      Power Low                       Adapter is functioning normally or disabled
      Enabled                         DP functionality is Disabled
      Multi-function Preferred        No Preference for Multi-function
      USB Configuration Request       Maintain current configuration
      Exit DisplayPort Mode Request   Maintain current mode
      HPD State                       HPD_Low
      IRQ HPD                         No IRQ_HPD since last status
      reserved                        reserved
    DP Status RX
      Connection Status               Neither DFP_D or UFP_D connected
      Power Low                       Adapter is functioning normally or disabled
      Enabled                         DP functionality is Disabled
      Multi-function Preferred        No Preference for Multi-function
      USB Configuration Request       Maintain current configuration
      Exit DisplayPort Mode Request   Maintain current mode
      HPD State                       HPD_Low
      IRQ HPD                         No IRQ_HPD since last status
      reserved                        reserved
    DP Configure
      Select Configuration                          Set configuration for USB
      Supports DP v1.3 signalling                   False
      Supports USB Gen 2 signalling                 False
      DFPD Receptacle or UFPD Plug Pin Assignment   (none)
      UFPD Receptacle or DFPD Plug Pin Assignment   (none)
      reserved                                      reserved
    DP Mode Data
      Port Capability                               Reserved
      Supports DP v1.3 signalling                   False
      Supports USB Gen 2 signalling                 False
      DFPD Receptacle or UFPD Plug Pin Assignment   (none)
      UFPD Receptacle or DFPD Plug Pin Assignment   (none)
      reserved                                      reserved
    DP SID Detected   DP SID not detected
    DP Mode Active    0x0
    Error Code        0x0

Intel VID Status (0x59)
  Intel VID Status
    TBT Enter Mode Data
      Thunderbolt Cable Speed Support   Reserved
      Thunderbolt Cable Gen             3rd generation TBT (10.3125 and 20.625 Gb/s)
      Cable Type                        Active Cable
      Active Cable                      Unknown (0x0)
      Active Link Training              Active with bi-directional LSRX communication (also used for passive cables)
      Legacy TBT Adapter                Is Not a Legacy Adapter
    TBT Discover Mode Data SOP
      Legacy TBT Adapter   Is Not a Legacy Adapter
    TBT Discover Mode Data SOPP
      Thunderbolt Cable Speed Support   Reserved
      Thunderbolt Cable Gen             3rd generation TBT (10.3125 and 20.625 Gb/s)
      Cable Type                        Active Cable
      Active Cable                      Unknown (0x0)
      Active Link Training              Active with bi-directional LSRX communication (also used for passive cables)
    Intel VID Detected        0x0
    Thunderbolt Mode Active   0x0
    Error Code                0x0
    TBT Attention Data        0x0

TI VID Status Register (0x5b)
  TI Mode Status
    Texas Instruments VID Status
      TI VID Status       False
      TI PDIO Status      False
      TI VID Error Code   0x0

Data Status (0x5f)
  Data Status
    Data Connection                   No data connection (rest of bits in this register are cleared)
    Data Orientation                  Plug is oriented on CC1 (upside-up) or no data connection
    Cable Active Orientation          Cable is passive
    Over Current Or Temperature       No over-current or over-temperature condition
    USB2 Connection                   No USB2 connection to USB_RP
    USB3 Connection                   No USB3 connection
    USB3 Speed                        USB3 limited to Gen 1 speed (5Gbps)
    USB Data Role                     DFP
    DisplayPort Connection            No DisplayPort connection.
    DisplayPort Source or Sink        DP Source (DFP_D) connection requested (if supported by configuration).
    DisplayPort Pin Assignment        Legacy DP, USB-C to DP cable (spec pin assignments E-F, if supported).
    IRQ Ack                           No IRQ
    HPD IRQ sticky                    No HPD IRQ
    HPD Level                         HPD Low
    TBT Connection                    No Thunderbolt connection. This value is also used if TBT Mode is active but an Attention SVDM has been sent/received enabling USB2 instead of TBT.
    TBT Type                          Type-C to Type-C Cable
    Cable Type                        Active Cable
    Cable Type                        Active Cable
    Active Link Training              Active with bi-directional LSRX communication (also used for passive cables)
    Force LSX                         Normal operation.
    S0 Power Negotiated               Active contract does not have a power mismatch or PD Controller is not a Sink
    Thunderbolt Cable Speed Support   Reserved
    Thunderbolt Cable Gen             3rd generation TBT (10.3125 and 20.625 Gb/s)

RX User VID Attention VDM Register (0x60)
  RX User VID Attention VDM Register
    RX Attention Status
      Number of Valid VDOs         0
      Number of Register Updates   0
    Data Objects Received
      Data Object 1
        Payload   0x0
        Type      Unstructured
        SVID      0x0
      Data Object 2
        Data Object 2   0x0
      Data Object 3
        Data Object 3   0x0
      Data Object 4
        Data Object 4   0x0
      Data Object 5
        Data Object 5   0x0
      Data Object 6
        Data Object 6   0x0
      Data Object 7
        Data Object 7   0x0

RX User VID Other VDM Register (0x61)
  RX User VID Other VDM Register
    RX VDM Status
      Number of Valid VDOs         0
      Number of Register Updates   0
    Data Objects Received
      Data Object 1
        Payload   0x0
        Type      Unstructured
        SVID      0x0
      Data Object 2
        Data Object 2   0x0
      Data Object 3
        Data Object 3   0x0
      Data Object 4
        Data Object 4   0x0
      Data Object 5
        Data Object 5   0x0
      Data Object 6
        Data Object 6   0x0
      Data Object 7
        Data Object 7   0x0

Type C State Register (0x69)
  Type C State Register
    CC Pin For PD       Not connected
    CC1 Pin State       1.5A Advertisement detected (Sink only)
    CC2 Pin State       Not connected
    Type C Port State   Reserved

GPIO Status Register (0x72)
  GPIO Status Register
    GPIO0 Data         0x0
    GPIO1 Data         0x0
    GPIO2 Data         0x0
    GPIO3 Data         0x0
    GPIO4 Data         0x0
    GPIO5 Data         0x0
    GPIO6 Data         0x0
    GPIO7 Data         0x0
    GPIO8 Data         0x0
    GPIO9 Data         0x1
    GPIO10 Data        0x0
    GPIO11 Data        0x0
    GPIO12 Data        0x0
    GPIO13 Data        0x0
    GPIO14 Data        0x0
    GPIO15 Data        0x0
    GPIO16 Data        0x0
    GPIO17 Data        0x0
    GPIO18 Data        0x0
    GPIO19 Data        0x0
    GPIO20 Data        0x0
    GPIO21 Data        0x0
    GPIO0 Direction    0x0
    GPIO1 Direction    0x1
    GPIO2 Direction    0x1
    GPIO3 Direction    0x0
    GPIO4 Direction    0x0
    GPIO5 Direction    0x0
    GPIO6 Direction    0x0
    GPIO7 Direction    0x0
    GPIO8 Direction    0x0
    GPIO9 Direction    0x0
    GPIO10 Direction   0x0
    GPIO11 Direction   0x0
    GPIO12 Direction   0x0
    GPIO13 Direction   0x0
    GPIO14 Direction   0x0
    GPIO15 Direction   0x0
    GPIO16 Direction   0x0
    GPIO17 Direction   0x0
    GPIO18 Direction   0x0
    GPIO19 Direction   0x0
    GPIO20 Direction   0x0
    GPIO21 Direction   0x0